Publish your products
K-11748-KS Rite-Temp® 1/2" pressure-balancing valve with push-button diverter and screwdriver stops
Kohler

K-11748-KS Rite-Temp® 1/2" pressure-balancing valve with push-button diverter and screwdriver stops

This Rite-Temp pressure-balancing valve works behind the scenes to prevent scalding and thermal shock for optimal comfort. Additionally, the unit features a diaphragm design that virtually eliminates freeze-ups from contamination and water debris. When paired with compatible trim, this valve delivers a high-temperature limit stop and an optimal comfort zone, so you can set a maximum high and then find and maintain your desired water temperature.

  • FEATURES
  • Rite-Temp® pressure-balancing diaphragm design.
  • Pressure-balancing mechanism of one-piece diaphragm cartridge design for ease of maintenance.
  • Mixing valve cycles from ''cold'' to ''hot''.
  • Integral diverter mechanism.
  • High-temperature limit setting for added safety.
  • Available with or without screwdriver stops.
  • Designed for showerhead and handshower applications.
  • Material
  • Brass valve bodies.

Get in contact with Kohler

Specification
  • Product dimensions:

    L 2-3/4", H 15-13/16"W 5-3/4"

Technical specification
  • Unique ref.kohler-K-11748-KS
  • Product familyValves
  • Product groupRite-Temp®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit