Publish your products
Statement™ Wall-mount handshower holder with supply elbow and check valve
Kohler

Statement™ Wall-mount handshower holder with supply elbow and check valve

The Statement wall-mount handshower holder with supply elbow features a low-profile, squared angle design with a built-in bracket that holds your handshower in place and pivots to adjust the angle of the shower spray. An integrated check valve prevents backflow. Coordinate this multitasking accessory with your iconic Statement handshower, showerhead, and accessories for a simplified, highly functional showering experience; also works with other handshower systems.

Features

  • For use with a handshower and hose (sold separately)
  • Includes check valve for backflow prevention
  • Handshower holder fits most handshowers
  • Coordinates with other products in the Statement collection

Material

  • Durable metal construction
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Wall-mount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-26310
  • Product familyFittings
  • Product groupStatement™
  • TypeObject (single object)
  • Date of publishing2023-01-23
  • Edition number1
  • Height (inches)2.24
  • Width (inches)1.77
  • Depth (inches)4.09
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_52_61
  • Uniclass 2015 DescriptionPipe accessories
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit