Publish your products
Bee Springer, Oak NRO118
KOMPAN

Bee Springer, Oak NRO118

The Bee Springer with its rich tactile elements and appealing shape motivates children to rock, alone or two together. The rocking movement attracts children again and again, for shorter or longer rides. Apart from its charming appearance, the Bee Springer has a rich tactile variation with its rubber wings, wooden body and stainless steel hand and footholds. Tactile richness is a main motivator, especially for younger children. It supports their understanding of material characteristics such as weight, smoothness, temperature and flexibility. This is important in for children's ability to assess differences and make decisions. The soothing, rocking movements of the bee trains spatial awareness and sense of balance, which are both crucial for body confidence, which is important for children to avoid falls. A good sense of balance also improves the ability to sit still and concentrate.
Technical specification
  • Unique ref.bee-springer-oak-nro118
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)29
  • Width (inches)27
  • Depth (inches)30
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit