Publish your products
Crawling Pyramid Playground Equipment NRO826
KOMPAN

Crawling Pyramid Playground Equipment NRO826

The Crawling Pyramid is a hit with children. The randomly placed beams are a magnet for adventurous players, eager to climb and explore the unit. The inclined and horizontal beams invite a number of classic playground games, all cantered around balancing such as The Ground is Lava or tag. With its inclined layout, the Crawling Pyramid constantly challenges the sense of balance in children which is fundamental for all other senses. It strengthens the ability to run, to sit still, concentrate and learn, but it also gives children the confidence that they can manage the world and adjust, particularly when they are at the edge of losing balance. The many horizontal beams of the Crawling Pyramid invite a break for socializing, an important part of developing social-emotional skills and forming friendships.
Technical specification
  • Unique ref.crawling-pyramid-playground-equipment-nro826
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)59
  • Width (inches)159
  • Depth (inches)157
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit