Publish your products
Giant CocoWave Swing M984
KOMPAN

Giant CocoWave Swing M984

The size and appearance of the Cocowave Pendulum Swing create an irresistible invitation for all children to play. With its robust oblong coconut rope, the Cocowave Pendulum Swing allows for swinging from a seated, lying, or standing position. The thrill of swinging – mildly or wildly – can be felt by bigger groups, of different sizes, ages and physical abilities. It takes teamwork to make the swing move, and this stimulates important social-emotional skills. Apart from being fun, swinging on the Cocowave swing also develops muscles and important motor skills, such as balance, coordination, and spatial awareness. These are important to train vestibular skills that matter profoundly for real life, for example navigating traffic safely. The tickling, challenging feeling of speed and height stimulates children's self-esteem, risk management and other important social-emotional life skills.
Technical specification
  • Unique ref.giant-cocowave-swing-m984
  • Product familyClassic Freestanding Play Equipment
  • Product groupMoments
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)143
  • Width (inches)106
  • Depth (inches)244
Related
  • Material mainRope
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit