Publish your products
Little Fox Shop Playground Equipment NRO418
KOMPAN

Little Fox Shop Playground Equipment NRO418

The Little Fox’s Shop has meandering, low floors and a dense, activity-packed climb and slide offering with an elevated playhouse that will attract and excite toddlers again and again. Rich tactile features greatly increase play value and support emerging dramatic play in the toddlers. The scale of the Little Fox’s Shop is perfectly shaped for toddlers. The leafy crawl-through panel encourages children to crawl and explore. The window with curtain invites social cooperation between inside and outside, supporting turn-taking and cooperation skills. This curtain also invites peek-a-boo games that support the understanding of object permanence: that things don’t cease to exist when they are out of sight. These tactile activities stimulate cross-modal perception, important for improving reading skills and support cross-coordination awareness which is key to physical and cognitive development at this age. The house with its many details and corners supports emerging dramatic play which stimulates language skills. Thrilling sliding is invited with a friendly loop between the access platform and slide mouth. The inclined climbing wall on the other side adds a different type of access and supports cross-coordination which is key to physical as well as cognitive development at this age.
Technical specification
  • Unique ref.little-fox-shop-playground-equipment-nro418
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)86
  • Width (inches)165
  • Depth (inches)112
Related
  • Material mainWood
  • Material secondaryPolyethylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States