Publish your products
Parkour 4 Climbing Trails NRO854
KOMPAN

Parkour 4 Climbing Trails NRO854

The Parkour 4 is a hugely appealing play piece. Exactly what 5-12 year olds want: a trim trail that's fun. The variation in climbing, crawling and balancing activities will make children come back again and again. The many inclined, twisted and vertical nets and the different mesh directions make great play challenges. Climbing or crawling up, down and through the big meshes greatly stimulates coordination and proprioception. Both are skills necessary to navigate the world confidently and to achieve physical confidence. The lovely rubber seating points and the inclined beams are great for meeting and exchanging. Their bouncy or inclined character make them a constant balance and muscle trainer, even when seated. When climbing through the Parkour 4 children train their cooperation and turn-taking skills. These skills are difficult to teach, but they are easily learned in play.
Technical specification
  • Unique ref.parkour-4-climbing-trials-nro854
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)107
  • Width (inches)393
  • Depth (inches)183
Related
  • Material mainWood
  • Material secondarySteel, Sherardized
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States