Publish your products
Mobius
Mobius
Mobius
Mobius
    Kristalia

    Mobius

    3.0 out of 5 stars3.0(10 reviews)
    Designer LucidiPevere This wonderfully minimalist coffee table combines mathematical elegance and aesthetic beauty. The Mobius is formed from one sheet of metal, following the principles of the Mobius Strip in mathematics. This gives it a unique appearance, as well as added strength and stability. Made from sheet metal, the Mobius comes with or without a glass surface, which can be supplied in either transparent or smoked varieties. Ideal for modernist living rooms, the Mobius adds a futuristic, beautiful touch to professional and home environments.
    Technical specification
    • Unique ref.mobius
    • Product familyDesign tables
    • Product groupMetal coffee table
    • TypeObject (single object)
    • Date of publishing2011-01-01
    • Edition number1
    • Height (mm)215
    • Width (mm)900
    • Depth (mm)200
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFurniture - Tables