Publish your products
CAMPUS Slab urinal CMPX553
CAMPUS Slab urinal CMPX553

    CAMPUS Slab urinal CMPX553

    Wall hung slab urinal, stainless steel, surface satin finished, material thickness 1 mm, water inlet can be choosen from top, back or each side with 3/4" connection, included 3/4" flexible hose to connect hidden plastic sparge pipe, complete back wall flushing, included flow regulator, bowl slanted towards middle, 1 1/2" waste, trap not included, included wall fixing brackets and mounting set. Width 1800 mm
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A 
      Overall depth      235.00 mm
      Overall height      516.00 mm
      Overall width      1,800.00 mm
      Type of mounting      Wall mounting
      Type of waste kit      Flat perforated waste
      Outlet size      G 1 1/2
      Inlet size      G-3-4-B
      Type of flushing      Water flushed
      Type of urinal      Trough urinal
      Water inlet      Concealed
      Water outlet      Exposed

    Technical specification
    • Unique ref.2000056969
    • Product familyUrinals / WC
    • Product groupTrough urinals
    • TypeObject (single object)
    • Date of publishing2020-02-21
    • Edition number1
    • Height (mm)516
    • Width (mm)1800
    • Depth (mm)235
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)19
    Classification
    • BIMobject CategorySanitary - Urinals
    • Uniclass 2015 CodePr_40_20_93_77
    • Uniclass 2015 DescriptionSlab urinals

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit