Publish your products
AQUAPAY coin-operated controller AQUA802
AQUAPAY coin-operated controller AQUA802

    AQUAPAY coin-operated controller AQUA802

    AQUAPAY coin-operated controller for chargeable water delivery for controlling 2 - 31 A3000 open shower fittings. Display for user guide and showing free showers, selectable via key. Shower duration for one token is selectable in steps of one second up to a total of 8 minutes, preset to 3 minutes. Automatic interruption of shower-duration when water is not being withdrawn. Rugged stainless steel housing for on-wall mounting with safety lock. Model for tokens, 24 V DC. Dimensions 240 x 220 x 130 mm (W x H x D)
    Specification
    • Overall depth      130.00 mm
      Overall height      220.00 mm
      Overall width      240.00 mm
      Application      Shower taps
      Protective system IP      22
      Power supply connection      24 V DC
      Power consumption      10.00000
      Token Coin Token Coin

    Technical specification
    • Unique ref.2000100418
    • Product familyShowers
    • Product groupPay water dispensers
    • TypeObject (single object)
    • Date of publishing2020-05-12
    • Edition number1
    • Height (mm)220
    • Width (mm)240
    • Depth (mm)130
    Related
    • Material mainStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.53
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodeSs_75_70_52_96
    • Uniclass 2015 DescriptionWater supply control systems

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit