Publish your products
SIRIUS Shoe- and boot-cleaning unit SIRW721A
SIRIUS Shoe- and boot-cleaning unit SIRW721A

    SIRIUS Shoe- and boot-cleaning unit SIRW721A

    Shoe and boot cleaning unit made of MIRANIT resin-bonded mineral material with pore-free smooth surface (temperature-resistant up to 80°C). For wall mounting. Large inner radii, bottom of basin with 2° slope. Alpine white colour. Drain with under-screwed waste unit with DN 100 horizontal outlet including removable sludge bucket made of stainless steel. Waste unit rotatable by 90°. One hinged grating made of stainless steel for each wash place. Welded substructure frame, powder-coated in basin colour, adjustable base feet. Mounting material included. Dimensions 1400 x 175/500 x 510 mm (W x H x D)
    Specification
    • brushes optional
      grid hinged
      material mineral material
      material code Miranit
      outlet size DN 100
      overall depth 510 mm
      overall height 500 mm
      overall width 1400 mm
      splash back no
      sump yes
      sump basket included
      surface finish high polished
      tailor made no
      tap ledge no
      type of mounting wall mounting
      number of wash places 2
      waste hole position centre
    Technical specification
    • Unique ref.2000102727
    • Product familySpecial cleaning units
    • Product groupShoe and boot cleaning units
    • TypeObject (single object)
    • Date of publishing2023-09-11
    • Edition number1
    • Height (mm)500
    • Width (mm)1400
    • Depth (mm)510
    Related
    • Material mainMineral
    • Material secondaryStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)80
    Classification
    • BIMobject CategorySanitary - Other
    • Uniclass 2015 CodePr_40_20_96_44
    • Uniclass 2015 DescriptionJanitorial sinks

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit