Publish your products
CAMPUS baby bathtub CMPX0070
CAMPUS baby bathtub CMPX0070
    Archived

    CAMPUS baby bathtub CMPX0070

    Baby bathtub, installed from above, made of 304 chrome-nickel steel, satin finished surface, material thickness 1.2 mm, waste fitting with plug waste set DN 40. Contents 10 L.

    Dimensions 743 x 250 x 445 mm (W x H x D)

    Bowl dimensions 700 x 250 x 400 mm (W x H x D)

    Specification
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 445.00 mm
      Overall height 250.00 mm
      Overall width 743.00 mm
      Type of mounting Inset mounting
    Technical specification
    • Unique ref.2000111229
    • Product familyWash place solutions
    • Product groupBaby change units
    • TypeObject (single object)
    • Date of publishing2021-12-14
    • Edition number1
    • Height (mm)250
    • Width (mm)743
    • Depth (mm)445
    Related
    • Material mainStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)8.55
    Classification
    • BIMobject CategorySanitary - Other
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit