Publish your products
EXOS. variable washbasin solution, barrier-free ANMW0015
Archived

EXOS. variable washbasin solution, barrier-free ANMW0015

EXOS. washbasin solution, wheelchair accessible, made of MIRANIT resin-bonded mineral material with pore-free, smooth gelcoat high-p olished surface (temperature-resistant up to 80 °C). Colour Alpine white, with integrated grab rails, storage surfaces. Mounting on washbasin back panel. It has a seamless moulded bowl, no overflow and lowered tap ledge with tap hole. Individual washbasin length up to 3600 mm, with/without splashback. Mounting material, strainer waste DN 32, anti-theft device for waste cover with InoxPlus coating included.

Minimum dimensions 780 x 125 x 500 mm (W x H x D) (bowl 380 mm)
Minimum dimensions 900 x 125 x 500 mm (W x H x D) (bowl 500 mm)

Detailed specifications regarding type of installation and distance between bowls will be clarified when the order is received using manufacturing specifications (available on request from Franke).

Specification
  • Material code      Miranit
    Overall depth      500.00 mm
    Overall height      125.00 mm
    Type of mounting      Wall mounting
    Overflow      No
    Number of tap holes      0.00000
    Tap ledge      No
    Siphon diameter      DN 32

Technical specification
  • Unique ref.2030032525
  • Product familyWash basins
  • Product groupWash basins
  • TypeObject (single object)
  • Date of publishing2021-05-28
  • Edition number1
  • Height (mm)125
  • Depth (mm)500
Related
  • Material mainMineral
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Wash basins
  • Uniclass 2015 CodePr_40_20_96_96
  • Uniclass 2015 DescriptionWall-hung wash basins
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit