Publish your products
F3E-Mix electronic washbasin mixer F3EM1017
F3E-Mix electronic washbasin mixer F3EM1017

    F3E-Mix electronic washbasin mixer F3EM1017

    F3E-Mix washbasin mixer DN 15 as finished installation kit for in-wall installation in basic installation kit, for sanitary facilities. Opto-electronically controlled, for connection to hot water and cold water. Connection block with integrated solenoid valve cartridge, mixer shaft and hoses with integrated backflow preventer and strainers. Stainless steel cover plate 190 x 245 mm with covered screw fixing including sensor with control electronics and temperature lever with adjustable, turn-proof temperature stop. With holding frame with profile seal and spout with laminar jet controller with integrated flow regulator 6.0 l/min. Projection 200 mm, depth adjustability 25 mm. Visible parts made of high-polished chromium-plated brass. Activated water hygiene flushing 24 hours after last activation, safety switch-off with continuous reflection and saving of statistical data. With option for parameterization and communication via optional, bidirectional remote control. Separate power supply via power supply unit 6.75 V / 12 V DC.
    Specification
    • Type of mounting In-wall installation with box
      Type of operation Sensor operation
      Power supply connection 6-12-VDC
      Diameter nominal DN 15
      Calculation flow rate cold water 0.07 liter per second
      Calculation flow rate hot water 0.07 liter per second
      Functional principle Electronic self-closing
      Minimum flow pressure 1.00 bar
      Power consumption 1.50000
      Volume flow rate at 3 bar 0.10 liter per second
      Inlet size G3-8
      Type of mixing With mixing
      Material casing Stainless steel
      Material fitting Brass
      Sound insulation No
      Spout projection 200.00 mm
      Surface finish casing Satin finished
      Surface finish fitting Chromed
      Type of tap In-wall tap
      Depressurised No
      Thermal disinfection No
      Protective shutdown Yes
      Default automatic hygiene flushing 24h after the last activity
      Position of power connection Backside
      Type of sensor Opto-electronic sensor

    Technical specification
    • Unique ref.2030040125
    • Product familyTaps
    • Product groupElectronic taps
    • TypeObject (single object)
    • Date of publishing2021-01-07
    • Edition number1
    • Height (mm)245
    • Width (mm)190
    Related
    • Material mainStainless steel
    • Material secondaryBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.66
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit