Publish your products
Thermostatic single-lever pillar mixer with pop-up waste F5LT1003
Thermostatic single-lever pillar mixer with pop-up waste F5LT1003

    Thermostatic single-lever pillar mixer with pop-up waste F5LT1003

    F5L-Therm thermostatic single-lever mixer as DN 15 pillar mixer for sanitary facilities. Thermostatically-controlled mixer cartridge with expansion element and active scald protection as well as adjustable and turn-proof temperature stop, and ceramic disc technology. For connection to hot water and cold water via hoses, includes strainers. All-metal construction, high-polished chrome-plated brass. Anti-theft aerator, SLIM design, with integrated flow rate controller 5.0 l/min, projection 125 mm. With pop-up waste set drain fitting G 1 1/4 mm, chrome-plated.
    Specification
    • With backflow preventer no
      Depressurised no
      With filter yes
      Functional principle manual
      Hygiene flushing no
      Diameter nominal DN 15
      Inlet size G 3/8
      Locking mechanism Top section, ceramic
      Material fitting brass-look
      Minimum flow pressure 1 bar
      Type of mixing with thermostat
      Pop-up waste set yes
      With rosettes/cover plate no
      Protective shutdown no
      Sound insulation no
      Spout fixed
      Spout projection 125 mm
      Surface finish fitting chromed
      Surface treatment fitting polished
      Temperature limit yes
      Thermal disinfection no
      Type of mounting tap hole
      Type of operation manual operation
      Type of tap pillar tap
      Volume flow rate at 3 bar 0.08 l/s
      Water connection hose (gland nut)
      Accent colour none
      Basic colour chrome-look (glossy)
      Integral Accessories pop-up waste set drain fitting G 1 1/4
    Technical specification
    • Unique ref.2030066482
    • Product familyTaps
    • Product groupManual taps
    • TypeObject (single object)
    • Date of publishing2024-09-10
    • Edition number1
    • Height (mm)160
    • Width (mm)50
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.8
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit