Publish your products
Planum H-Selection Red
Planum H-Selection Red
Planum H-Selection Red
Planum H-Selection Red
    Archived

    Planum H-Selection Red

    Traditional elegance with a cutting-edge design. Our most requested tile due to its size, strength and lightness. Tradition made modern. The PLANUM roof tile combines traditional materials with the most innovative projects. Stylish and versatile, it has become a favorite of architects for its size, strength and lightness. Always considering the installation and cost reduction, its design and size provide aesthetic and functional solutions hard to find with other tiles. All this, combined with an attractive color palette, makes the PLANUM roof tile one of the most requested tiles by professionals. Subject to the strictest aesthetic and functional parameters, its size brings many advantages both in design and installation. Its lightness and variable pitch involve in-situ benefits that are hard to beat. Its interlocking system ensures excellent water tightness, and its drainage system on the left side helps drain the rain water away from the assembled joints, thus achieving an impressive safety and tightness. H-Selection is the result of applying modern manufacturing processes in H-Cassette to a selection of our products, endowing them with numerous functional and aesthetic advantages and benefits. With the H-Selection range advantages: Excellent flatness. Individual curing of each tile thanks to support in H. Excellent flatness with no contact points. High definition on each piece. It provides a perfect definition on each piece, made with gypsum moulds, providing a much finer texture. Low absorption. Higher resistance to ice and mould formation. Lifetime warranty. Our 100 years of warranty ensure your peace of mind and demonstrate the quality of our manufacturing process.
    Technical specification
    • Unique ref.planum-rojo-TIRK
    • Product familyKlinker Roof Tile
    • Product groupFlat Roof Tile
    • TypeObject (single object)
    • Date of publishing2019-01-31
    • Edition number1
    • Height (mm)444
    • Width (mm)280
    Related
    • Material mainCeramics
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)3.5
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 DescriptionRoofs
    • CSI MasterFormat 2014 Code07 32 14
    • CSI MasterFormat 2014 TitleCeramic and Porcelain Roof Tiles
    • OmniClass Number23-13 39 17 21
    • OmniClass TitleCeramic Roof Tiles
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit