Please note that the provided Revit-file can be valid for a product family!
To access further product information, please follow the attached list of EAN-GTIN numbers.
Product EAN-GTIN list:
4099854286087 BLKH RD 250 P 9.5W ML 83040 BK LEDVhttps://www.ledvance.com/shortlink/4099854286087
4099854286100 BLKH RD 250 P 9.5W ML 83040 WT LEDVhttps://www.ledvance.com/shortlink/4099854286100
4099854286124 BLKH RD 300 P 17W ML 83040 BK LEDVhttps://www.ledvance.com/shortlink/4099854286124
4099854286148 BLKH RD 300 P 17W ML 83040 WT LEDVhttps://www.ledvance.com/shortlink/4099854286148
4099854286162 BLKH RD SN 250 P 10W ML 83040 BK LEDVhttps://www.ledvance.com/shortlink/4099854286162
4099854286186 BLKH RD SN 250 P 10W ML 83040 WT LEDVhttps://www.ledvance.com/shortlink/4099854286186
4099854286209 BLKH RD SN 300 P 18 W ML 83040 BK LEDVhttps://www.ledvance.com/shortlink/4099854286209
4099854286247 BLKH RD SN 300 P 18 W ML 83040 WT LEDVhttps://www.ledvance.com/shortlink/4099854286247
4099854800498 BLKH RD ZB 300 P 17W 830 BK LEDVhttps://www.ledvance.com/shortlink/4099854800498
4099854800511 BLKH RD ZB 300 P 17W 830 WT LEDVhttps://www.ledvance.com/shortlink/4099854800511
4099854800535 BLKH RD ZB 300 P 17W 840 BK LEDVhttps://www.ledvance.com/shortlink/4099854800535
4099854800559 BLKH RD ZB 300 P 17W 840 WT LEDVhttps://www.ledvance.com/shortlink/4099854800559