Publish your products
Damp Proof HE
Damp Proof HE
Damp Proof HE
Damp Proof HE
Damp Proof HE
Damp Proof HE
Damp Proof HE
Damp Proof HE
    LEDVANCE

    Damp Proof HE


    DAMP PROOF HE 5X THROUGHWIRING
    Product benefits
    • High compatibility thanks to DALI-2 certification
    • Driver suitable for Emergency escape lighting systems according to EN 50172
    • Uniform light distribution
    • Easy upgradeability of light source and driver (EVERLOOP design)
    • Enables participation in funding programs in certain countries to replace light source and driver
    • Easy installation, no tools required for connection
    • Low flicker ≤ 5 %
    • Energy savings up to 68 % (compared to luminaires that use fluorescent lamps)
    Product features
    • Very high luminous efficacy: up to 163 lm/W
    • Lifetime (L80/B50): up to 100,000 h (at 25 °C)
    • Housing and diffuser material: polycarbonate (PC)
    • Compatible to Zhaga Book 26 LED light sources
    • Beam angle: 120°
    • Protection rating: IP65
    • Impact resistance: IK08
    Areas of application
    • Industrial and storage facilities
    • DALI installations
    • Workshops, assembly lines
    • Passages, underpasses
    • Parking garages
    • Underground parking
    Equipment / Accessories
    • Mounting brackets, Antitheft protection, triangle, 2nd cable gland and 2 grommets included
    • EVERLOOP luminaire: upgrades and replacements available
    .

    DAMP PROOF HIGH EFFICIENCY
    Product benefits
    • Through-wiring 5x2.5mm² already installed
    • Uniform light distribution
    • Easy upgradeability of light source and driver (EVERLOOP design)
    • Enables participation in funding programs in certain countries to replace light source and driver
    • Easy installation, no tools required for connection
    • Low flicker ≤ 5 %
    • Energy savings up to 68 % (compared to luminaires that use fluorescent lamps)
    Product features
    • Very high luminous efficacy: up to 164 lm/W
    • Lifetime (L80/B50): up to 100,000 h (at 25 °C)
    • Housing and diffuser material: polycarbonate (PC)
    • Multi Lumen function: power steps selectable
    • Compatible to Zhaga Book 26 LED light sources
    • Beam angle: 120°
    • Protection rating: IP65
    • Impact resistance: IK08
    Areas of application
    • Industrial and storage facilities
    • Workshops, assembly lines
    • Passages, underpasses
    • Parking garages
    • Underground parking
    Equipment / Accessories
    • Mounting brackets, Antitheft protection, triangle, 2nd cable gland and 2 grommets included
    • EVERLOOP luminaire: upgrades and replacements available
    .

    DAMP PROOF HIGH EFFICIENCY DALI
    Product benefits
    • Uniform light distribution
    • Easy upgradeability of light source and driver (EVERLOOP design)
    • Enables participation in funding programs in certain countries to replace light source and driver
    • Easy installation, no tools required for connection
    • Low flicker ≤ 5 %
    • Energy savings up to 68 % (compared to luminaires that use fluorescent lamps)
    Product features
    • Very high luminous efficacy: up to 164 lm/W
    • Lifetime (L80/B50): up to 100,000 h (at 25 °C)
    • Housing and diffuser material: polycarbonate (PC)
    • Multi Lumen function: power steps selectable
    • Compatible to Zhaga Book 26 LED light sources
    • Beam angle: 120°
    • Protection rating: IP65
    • Impact resistance: IK08
    Areas of application
    • Industrial and storage facilities
    • Workshops, assembly lines
    • Passages, underpasses
    • Parking garages
    • Underground parking
    Equipment / Accessories
    • Mounting brackets, Antitheft protection, triangle, 2nd cable gland and 2 grommets included
    • EVERLOOP luminaire: upgrades and replacements available
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854407031 DP HE 5TH 1500 P 40W ML 840 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854407031

      4099854480621 DP HE 5TH 1200 P 29W ML 840 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854480621

      4099854480669 DP HE 5TH 1500 P 73W ML 840 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854480669

      4099854406751 DP HE 1200 P 29W ML 840 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854406751

      4099854406799 DP HE 1500 P 40W ML 840 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854406799

      4099854406836 DP HE 1500 P 73W ML 840 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854406836

      4099854406874 DP HE DA 1200 P 29W 840 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854406874

      4099854406911 DP HE DA 1500 P 23W 840 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854406911

      4099854406959 DP HE DA 1500 P 40W 840 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854406959

      4099854406997 DP HE DA 1500 P 49W 840 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854406997
    Technical specification
    • Unique ref.Damp-Proof-HE
    • Product familyProfessional luminaires
    • Product groupDamp-proof
    • TypeObject (single object)
    • Date of publishing2025-10-20
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City