Publish your products
Atlantic IP66 waterproof enclosures - IK10 - RAL 7035 with glass door 400x300x200mm to 1000x800x300mm
Legrand

Atlantic IP66 waterproof enclosures - IK10 - RAL 7035 with glass door 400x300x200mm to 1000x800x300mm

Atlantic metal enclosures - IP 66 according to EN / IEC 60529 standard (IP 55 for 2 door cabinet). LCIE N ° 17079010A - IK 10 according to EN / IEC 62262 (EN 50102) - Nema 4x and Nema 12, 1 door, 2 doors - cULus, Bureau Véritas, TÜV approved - Attenuation EMC 20 dB (for a attenuation of 40 to 50 dB at 1 GHz, according to dimensions, please consult us) - Excellent resistance to corrosion and climatic agents - Textured polyester coating (80 μm). Hinges and shafts with high performance anti-corrosion treatment - Reversible door. Double bar lock - low perforation plate - self-centering equipment - Optional depth adjustment from above. 600 x width 600 mm - Accept all Atlantic accessories - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specification
  • RAL 7035 enclosures with glass door - Tempered tinted glass - Outside height: 400 - Outside width: 300 - External depth: 200 - Height of the look: 300 - Width of the look: 128 - Weight: 6 kg
Technical specification
  • Unique ref.LG-Atlantic-porte-vitree
  • TypeObject (single object)
  • Date of publishing2018-04-30
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)6021
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • ETIM CodeEG000011
  • ETIM NameCabinet enclosures
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • Uniclass 2015 CodePr_60_70_22_11
  • Uniclass 2015 DescriptionCable distribution cabinets
  • CSI MasterFormat 2014 Code26 27 16
  • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
  • OmniClass Number23-35 31 27
  • OmniClass TitlePower Distribution Units
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit