Publish your products
Extension baying kit Linkeo Legrand
Legrand

Extension baying kit Linkeo Legrand

Linkeo 19 inches extension cabinet with single glass door capacity 42U ready-assembled. This Linkeo 19 inches extension cabinet is supplied without side panels and with a baying kit.
Specification
  • Capacity 42U.
    Metal structure provides IP20 (protected against solid objects larger than 12.5 mm in diameter) and IK08 (protected against mechanical impact with an energy of 5 joules) protection.
    Reversible front glass door with screen printing, equipped with a locking bolt and 2 metal hinges. Door opening suitable for small spaces.
    No side panels.
Technical specification
  • Unique ref.LG-Extension-baying-kit-Linkeoextension-baying-kit-linkeo-legrand
  • TypeObject (single object)
  • Date of publishing2021-11-02
  • Edition number1
  • Height (mm)2052
  • Width (mm)600
  • Depth (mm)1000
Related
  • Material mainCarbon Steel
  • Material secondaryGlass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit