Publish your products
Legrand-P31 H50 mm
Legrand-P31 H50 mm
Legrand-P31 H50 mm
Legrand-P31 H50 mm
Legrand-P31 H50 mm
    Legrand

    Legrand-P31 H50 mm

    P31 Cable tray system

    Height 50 mm, width 50 to 600 mm

    pre-galvanized steel PG, post hot dip galvanized steel HDG, pre-galvanized zing magnesium ZnMg, stainless steel 304, stainless steel 316L

    The automatic coupler and the male / female
    coupling system have been designed to simplify as
    much as possible the work of installers and to allow
    them to finish their job faster and safely.
    Specification
    • Automatic coupler associated with male/female connection P31 features a new automatic coupler associated with a male/ female connection.
      • This innovative design ensures a quick and safe connection in all cases.
      • The automatic coupler is designed to also allow a fast uncoupling.

      Screws version associated with male/female connection
      • Available in the 3 heights of the range, the junction is handled with the help of 2 or 4 screws.
      • Ease of lengths alignment and junction's stability during the tightening of screws are provided by the male/female system.

      Innovative slide-in system
      Available on the main routing accessories, this new innovative
      system facilitates the accessories installation, regardless of the
      cable tray lengths that are used (automatic, male/female or traditional coupling system).
      • Alignment between lengths and accessories during assembly.
      • Position adjustment at the junctions to fit perfectly to the
      construction site configuration.
      • Protection of the cable tray ends especially after cutting operations
    Technical specification
    • Unique ref.LG-P31-H50-mm
    • TypeAssembly (multiple objects)
    • Date of publishing2021-11-05
    • Edition number1
    • Height (mm)50
    Related
    • Material mainSteel
    • Material secondaryZinc
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit