Publish your products
Metal enclosures XL³ 800 - IP 55 - 24 mod/row - 1095x700x225 mm
Metal enclosures XL³ 800 - IP 55 - 24 mod/row - 1095x700x225 mm
    Legrand

    Metal enclosures XL³ 800 - IP 55 - 24 mod/row - 1095x700x225 mm

    Distribution enclosures XL³ 800 - IP 55 with door IK 08 - Metal enclosures RAL 7035,plinths RAL 7004 - Can take devices up to 630 A - Fireproof to 750°C/5 s in accordance with IEC 60695-2-1 - For installation in public buildings - Capacity: 24 and 36 modules per row - Can be joined horizontally - For industrial and urban indoor use - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
    Specification
    • Metal enclosures - Supplied without side panels Width 700 mm - 24 modules per row - Height : 1095 mm - Faceplate height : 1000 mm - Width external : 700 mm - Width usable : 600 mm - Depth : 225 mm
    Technical specification
    • Unique ref.LG-XL3_800-Metal
    • TypeObject (single object)
    • Date of publishing2018-04-30
    • Edition number1
    • Width (mm)705
    • Depth (mm)225
    Related
    • Material mainGalvanized steel
    • Weight Net (Kg)28100
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEG000011
    • ETIM NameCabinet enclosures
    • UNSPSC nameElectrical equipment and components and supplies
    • UNSPSC code3912
    • Uniclass 2015 CodePr_60_70_22_11
    • Uniclass 2015 DescriptionCable distribution cabinets
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 27
    • OmniClass TitlePower Distribution Units
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit