Publish your products
Norden material cabinet 3 shelves, 12 drawer B100xD47xH210 white
Norden material cabinet 3 shelves, 12 drawer B100xD47xH210 white
Norden material cabinet 3 shelves, 12 drawer B100xD47xH210 white
Norden material cabinet 3 shelves, 12 drawer B100xD47xH210 white
Norden material cabinet 3 shelves, 12 drawer B100xD47xH210 white
Norden material cabinet 3 shelves, 12 drawer B100xD47xH210 white
Norden material cabinet 3 shelves, 12 drawer B100xD47xH210 white
    Lekolar

    Norden material cabinet 3 shelves, 12 drawer B100xD47xH210 white

    Material cabinet with frame in direct laminate. Fronts are available with either direct laminate or laminate. Frames are available in 3 different designs and fronts in 10 different. Decorated with 3 shelves and 12 boxes, 2 full doors with locking rod, 170 degree opening angle. High pressure laminate on the front makes it an extremely durable finish.
    Technical specification
    • Unique ref.80627
    • Product familyNorden
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2017-06-01
    • Edition number1
    • Height (mm)2100
    • Width (mm)1000
    • Depth (mm)470
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit