Publish your products
DEIMOS LED PLUS
DEIMOS LED PLUS
DEIMOS LED PLUS
DEIMOS LED PLUS
DEIMOS LED PLUS
    Archived

    DEIMOS LED PLUS

    4.7 out of 5 stars4.7(6 reviews)

    Specification:
    Surface mounted, round LED fitting with very high diffuser diameter, high luminous flux (78 lm/W) and even light distribution. Includes an integrated energy-saving light source LED. HIPS base, powder coated white and black; light, white diffuser made using termoforming method. Simple pawl-based mounting system does not require any additional tools. The luminaire may be used to replace standard four-lamp fittings in irregular shaped rooms.

    Luminaires of the PLUS variant line are fitted with branded components of recognized global manufacturers. It features extended life  and warranty, increased light efficiency and optimal use of electricity  (Power Factor). This ceiling fixture is also available in the following  variants: with a radio motion sensor.

    Application:
    Surface mounted fitting intended for indoor use characterized by even light distribution and good surface  lighting. Particularly suitable as a general light source in representative rooms and passageways. Thanks to exceptional lighting parameters, possible integration with the DALI system and decorative qualities, the product will surely prove its worth in large conference halls.

    Technical parameters:
    • Ingress protection: IP40
    • Impact resistance: IK02
    • Nominal power [W]: 12.00 - 26.00
    • Luminous flux [lm]*: 1400 - 3100
    • Colour temperature [K]: 3000; 4000
    • SDCM: ≤ 4; ≤ 3
    • Energy efficiency class: A+; A
    • Material of the body: HIPS
    • Diffuser material: PMMA
    • Diffuser type: OPAL
    • Optics: lens
    • Mounting version: surface
    • Dimensions [mm]: ø400/100

    *Tolerance +/- 10%

    Technical specification
    • Unique ref.deimos-led-plus
    • Product familyARCHITECTURAL LIGHTING
    • Product groupBULKHEADS
    • TypeObject (single object)
    • Date of publishing2021-05-24
    • Edition number1
    • Height (mm)100
    • Width (mm)400
    Related
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)1.6
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted