Publish your products
Logitech Tap - Touch Control Panel
Logitech Tap - Touch Control Panel
Logitech Tap - Touch Control Panel
Logitech Tap - Touch Control Panel
Logitech Tap - Touch Control Panel
    Logitech

    Logitech Tap - Touch Control Panel

    Logitech Tap

    USB-connected meeting room touch controller for video conferencing room solutions, including Microsoft Teams, Zoom, and Google Meet.

    Specification
    • Part Number

      • 939-001950

      Dimensions

      Height: 2.28 in (58 mm)

      Width: 9.6 in (244 mm)

      Depth: 7.0 in (179 mm)

      Weight: 2.76 lbs (1.25 kg)

      Touch Screen

      • 10.1” diagonal screen with 14° display angle
      • Oleophobic and anti-glare coating
      • 1280 x 800 resolution

      Technical Specifications

      General Specifications

      • Internal cable retention and strain relief system
      • Integrated ultrasonic speaker
      • Integrated PIR Motion Sensor
      • 3.94 in x 3.94 in (100mm x 100mm) VESA FDMI (Flat Display Mounting Interface)
      • Kensington Lock slots (2)
      • Cat5e or higher cables, combined maximum length: 131 ft (40 m)

      COMPATIBILITY AND CERTIFICATIONS

      • Logitech Tap is certified or compatible as a touch controller for video conferencing room solutions
        • Google Meet
        • Microsoft Teams Rooms on Windows
        • Zoom Rooms
      • For the latest compatibility information, see logitech.com/support/tap-compatibility

      DisplayLink Plug and Display™

      • Tap connects via USB as an additional display for supported operating systems, including Windows 10 and ChromeOS

      Optional Accessories

      • Table Mount
      • Riser Mount
      • Wall Mount

      Warranty Information

      Standard: 2-year limited hardware warranty included.

      Extended: Additional one-year extended warranty available at the time of hardware purchase.

      Contact your reseller for availability.

      California Warnings

      • WARNING: Proposition 65 Warning
    Technical specification
    • Unique ref.logitech-tap-touch-control-panel
    • Product familyRoom Control Panels
    • Product groupTouch Control Panel
    • TypeObject (single object)
    • Date of publishing2026-08-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Controls