Publish your products
Athena QS DIN Rail Panel
Athena QS DIN Rail Panel
Athena QS DIN Rail Panel
Athena QS DIN Rail Panel
Athena QS DIN Rail Panel
Athena QS DIN Rail Panel
Athena QS DIN Rail Panel
Athena QS DIN Rail Panel
Athena QS DIN Rail Panel
Athena QS DIN Rail Panel

    Athena QS DIN Rail Panel

    Configurable Lighting Control panels are pre-assembled and tested power panels that are configurable to control multiple load types. Panels are available with branch circuit breakers or as a feed-through control or satellite panel. The breaker panels come with a branch circuit breaker for each DIN Power Module (DPM). The control panels have a control gear compartment that can house a processor and power supply, and other low voltage gear. Satellite panels replace the control gear compartment with DIN rail rows to mount additional DPMs.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-athena-alpd
    • Product familyLighting Controls
    • Product groupAthena
    • Date of publishing2021-12-09
    • Edition number1
    • Height (inches)16
    • Width (inches)15.87
    • Depth (inches)3.94
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryElectronics - Distribution

    Region availability

    North America
    Canada
    United States