Publish your products
Energi Savr Node 0–10 V- Power Module
Energi Savr Node 0–10 V- Power Module
Energi Savr Node 0–10 V- Power Module

    Energi Savr Node 0–10 V- Power Module

    4-zone ESN for 0–10 V-/ Switching lighting loads Features • 0-10 V- power module can be used in an Athena system. • Includes QS link for seamless integration of lights and control. • Auto sink and source capability for 0–10 V- outputs. • Buttons on the module provide override control. • LEDs on the module provide diagnostic information. • 0–10 V- power module can be used for 0–10 V- and switching applications only. • Emergency contact closure input (CCI). • Power failure memory automatically returns the outputs to the levels they were set to prior to a power outage. • Switched outputs utilize latching relays to maintain relay state if control power is lost. • 0-10 V- fixtures used with this ESN must support switching power to turn on/off.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-athena-qsn-4t5-120-d
    • Product familyLighting Controls
    • Product groupAthena
    • Date of publishing2021-12-21
    • Edition number1
    • Height (inches)3.53
    • Width (inches)6.37
    • Depth (inches)2.38
    Related
    • Material mainPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectronics - Controls

    Region availability

    North America
    Canada
    United States