Publish your products
Berko BWD Washdown Corrosion Resistant Unit Heaters
Berko BWD Washdown Corrosion Resistant Unit Heaters
Berko BWD Washdown Corrosion Resistant Unit Heaters

    Berko BWD Washdown Corrosion Resistant Unit Heaters

    The BWD is designed for comfort heating or freeze protection in non-hazardous dusty/dirty environments.

    FEATURES:

    • Heater offers corrosion protection in harsh environments with ability to be hosed down for cleaning
    • Completely enclosed ball bearing motor that is epoxy-coated for moisture and corrosion resistance
    • NEMA 4X junction box protects against water and dust
    • 16-gauge 304 Stainless Steel cabinet for longer life and rust-resistance
    • 24V controls improves safety with remote thermostat
    • 316 Stainless Steel-finned elements for improved heat distribution
    • 14-gauge Stainless Steel wall/ceiling bracket provides multiple options for mounting
    • Automatic temperature high reset limit activates if the temperature gets too high
    • Wall thermostat WT11A is NEMA 4X Rated

    IDEAL SPACES | Wastewater Treatment Plants; Coal Handling Areas; Food Processing Plants; Greenhouses; Foundries; Steel Mills; Cement Plants; Car Washes; Ship/Marine Docks


      Specification
      • COLORS | Stainless Steel

        TEMP RANGE | 55-90 F

        CFM | 700-2400

        DIMENSIONS | Varies (see specifications)

      Technical specification
      • Unique ref.Berko-BWD-Washdown-Corrosion-Resistant-Unit-Heaters
      • Product familyFan Coil Units
      • Product groupBerko
      • TypeObject (single object)
      • Date of publishing2014-03-10
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryHVAC - Heaters
      • IFC classificationSpace Heater
      • CSI MasterFormat 2014 Code23 82 39
      • CSI MasterFormat 2014 TitleUnit Heaters
      • OmniClass Number23-33 15 25 17
      • OmniClass TitleElectric HVAC Resitive Unit Heaters

      Region availability

      North America
      United States