Publish your products
Berko - CUH900 SERIES - Custom Cabinet Heater Unit
Berko - CUH900 SERIES - Custom Cabinet Heater Unit
Berko - CUH900 SERIES - Custom Cabinet Heater Unit

    Berko - CUH900 SERIES - Custom Cabinet Heater Unit

    Contemporary Aesthetics

    • Contemporary design to match modern and future architectural specifications
    • _Standard stamped grille with optional ducted grilles

    Easy Install and Maintenance

    • One-person maintenance on ceiling applications with a hinged front panel
    • The front cover interlock de-energizes the unit when the front cover is removed for added safety
    • Disposable air filter mounted in the inlet air stream; optional permanent and washable aluminum filters available

    Robust Design

    • Cabinet constructed of heavy 16-gauge cold-rolled steel to provide strength and finished with a polyester powder coating for corrosion resistance
    • Motors are mounted with automatic thermal overload protection; motor fuse protection is provided on all heaters to meet safety requirements
    • Comes standard with two thermal safety cutouts to automatically shut off and protect the heater in the event of overheating. Reactivates the heater when the operating temperature returns to normal

    BACnet Control Integration Functionality

    • The new SmartSeriesPlus control is the first digital touchscreen control capable of running a fully programmable internal schedule, as well as having the capability to connect to a BACnet Building Management System

    IDEAL SPACES | School Hallways; Churches; Transportation Terminals; Stairwells; Entrance Ways; Vestibules; Lobbies; Mechanical Rooms

    Specification
    • TEMP RANGE | 55-85 F

      CFM | 200-1000

      COLORS | White

      ADDITIONAL COLORS | Beige,Aluminum, Bronze, Black & Cutom Colors available upon request

      DIMENSIONS |26-3/8″ H x 9-3/4″ D (length varies)

    Technical specification
    • Unique ref.Berko-CUH900-SERIES-Custom-Cabinet-Heater-Unit
    • Product familyUnit Heaters
    • Product groupBerko
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • CSI MasterFormat 2014 Code23 82 39
    • CSI MasterFormat 2014 TitleUnit Heaters
    • OmniClass Number23-33 15 27 17
    • OmniClass TitleForced Air Electric HVAC Resitive Unit Heaters

    Region availability

    North America
    United States