Publish your products
Berko - QFF Series - Ceiling-Mounted Fan-Forced Heater
Berko - QFF Series - Ceiling-Mounted Fan-Forced Heater

    Berko - QFF Series - Ceiling-Mounted Fan-Forced Heater

    Anywhere it makes sense to keep your heating solution out of the way and out of reach, choose these fan-forced ceiling heaters. They work well as a comfort solution for hallways, lobbies, restrooms or detention environments.

    Features:

    • Accommodates pneumatic/electric or low voltage controls commonly used with BMS Systems
    • Built-in power on/off switch
    • When using wall thermostat, separate thermostat wiring is required
    • Automatic fan delay eliminates cold drafts on start-up and discharges residual heat from the heater body during shut down
    • Multiple mounting options: recessed, surface or T-Bar
    • Heavy-duty 14-gauge louvered front cover grille with tamper-resistant screws

    IDEAL SPACES |Entryways; Hallways; Restrooms; Detention Environments; Lobbies

    Specification
    • TEMP RANGE | 40-90 F

      CFM | 150

      GRILLE |15-3/4 W x 19-1/8 L x 1 D

      BACK BOX | 14-3/8 W x 18-1/4 L

      COLOR | Navajo White

    Technical specification
    • Unique ref.Berko-QFF-Series-Ceiling-Mounted-Fan-Forced-Heater
    • Product familyUnit Heaters
    • Product groupBerko
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationElectric Heater
    • OmniClass Number23-33 15 25
    • OmniClass TitleElectric HVAC Heaters

    Region availability

    North America
    United States