Publish your products
Berko - SRA Series - Commercial Fan-Forced Wall Heater
Berko - SRA Series - Commercial Fan-Forced Wall Heater
Berko - SRA Series - Commercial Fan-Forced Wall Heater
Berko - SRA Series - Commercial Fan-Forced Wall Heater

    Berko - SRA Series - Commercial Fan-Forced Wall Heater

    Whether you have an open area like an office, conference room or lobby or you need extra warmth in your stairwell, entryway or hall, this commercial fan-forced wall heater provides the comfort your buildings occupants require.

    • Contemporary, commercial-grade steel grille, designed to provide comfort through optimized airflow
    • Power on/off switch for added safety during maintenance
    • Manual reset thermal overheat protector disconnects power in the event of accidental blockage
    • Automatic fan delay eliminates cold drafts on start-up and discharges residual heat from the heater body during shut down
    • Integral thermostat allows for easy adjustment of room temperature to maintain desired comfort level
    • All units have a permanently lubricated fan motor, which creates long life and low maintenance, and gently distributes warmth throughout the area
    • Tamper-proof plug for thermostat hole

    IDEAL SPACES |Vestibules; Entrance Ways; Lobbies; Hallways; Stairwells; Restaurants; Conference Rooms; Offices;Basements; Family Rooms; Bedrooms

    Specification
    • COLORS |Northern White

      TEMP RANGE |40-85F

      CFM | 65

      GRILLE | 12-1/8″ H x 10-5/8″ W x 7/8″ D

      BACK BOX |11 H x 9-1/4 W x 4 D

    Technical specification
    • Unique ref.Berko-SRA-Architectural-Commercial-Fan-Forced
    • Product familyUnit Heaters
    • Product groupBerko
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters

    Region availability

    North America
    United States