Publish your products
Indeeco - Invizatherm Thin Series Infrared Heaters
Indeeco - Invizatherm Thin Series Infrared Heaters

    Indeeco - Invizatherm Thin Series Infrared Heaters

    The Invizatherm™ Thin Series delivers all the performance and reliability of the original Invizatherm™—now in a slimmer, more modern profile. Engineered with higher heat output per square inch, the Thin Series provides discreet, effective comfort heating for stylish commercial and outdoor environments.

    Ideal for restaurants, patios, and covered outdoor areas, this low-profile radiant heater blends seamlessly into any setting with its clean cove-style design and choice of three designer colors. Like all Invizatherm™ models, it features zero moving parts, no bulbs to replace, and is maintenance-free for life.

    With 95% energy-to-heat conversion efficiency, the Thin Series offers unmatched performance in a sleek, architectural form.

    Applications | Warehouses, Factories, Manufacturing Plants, Storage Facilities, Autobody and Repair Shops, Transportation Terminals, Greenhouses, Airports, Parking Garages, Shipping and Receiving Docks, Stadiums

    Specification
    • The infrared or IR waveband is often subdivided into three regions: IR-A (.7 – 1.4 μm), IR-B (1.4 – 3 μm), and IR-C (3 – 1000μm). IR causes a heating effect when it strikes a surface, in the case of comfort heating this is normally the skin. However, not all IR is converted to heat. IR can be absorbed or reflected.*¹ In the comfort heating world, we want to fall into the absorption range as much as possible. Good absorption directly correlates to better comfort heat. Generally, the longer the IR wave, the more absorption will occur (IR-C) and the shorter the wave, the more IR is reflected off of the skin (IR-A & IR-B).

      Indeeco heating elements fall right in the sweet spot of the IR waveband, IR-C. Nearly 100% of the waves that the Invizatherm™ emits will be absorbed rather than reflected. Our competitors heating methods often land in the short-medium (IR-A and IRA B), which are ineffective for comfort heating applications. We’re translating every penny you spend on energy into comfort heat rather than reflecting it around the room.

    Technical specification
    • Unique ref.indeeco-invizatherm-thin-series-infrared-heaters
    • Product familyInfrared Heaters
    • Product groupIndeeco
    • TypeObject (single object)
    • Date of publishing2025-12-30
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters

    Region availability

    North America
    United States