Publish your products
QMark - Architectural Sill-Height Convector – DBA & SHA Series
QMark - Architectural Sill-Height Convector – DBA & SHA Series
QMark - Architectural Sill-Height Convector – DBA & SHA Series

    QMark - Architectural Sill-Height Convector – DBA & SHA Series

    • DBA Series is approved for residential applications
    • Patented “Stair-Step” SHA heating element design accommodates a multitude of applications and heating needs
    • Unique two-piece extruded aluminum Snap-Lock closure design secures the one-piece top and front grilles to the one-piece back and bottom providing a rapid, secure fit all along the length of the unit
    • Front/bottom inlet air grille utilizes slots which create an attractive installation where inlet grille is visible
    • Blend into any dcor with custom paint and anodizing upon request
    • Units can be mounted on floor, wall, or pedestals
    • Customize space with wall-to-wall installation, or as discrete units in standard lengths of 28 in. to 10 ft.
    • Units are available in a wide range of heating capacities per foot length (see specifications)
    • Architectural-style end sections give a finished look when used as a stand-alone or where a wall-to-wall run is not desired
    • Inside and outside corners can be ordered factory-cut and mitered to fit difficult or unusual spaces
    • Right -or left-hand entry and built-in wire way (equivalent to 3/4 in. conduit) with factory-installed wiring
    • Full line of trim accessories, including matching blank sections, end caps, filler sections, inside and outside corners, diagonal end sections, and splice plates
    • Optional built-in controls include: line-voltage thermostat; two-stage thermostat; on/off switch; transformer relay; power relay and pneumatic/switch
    • Easy connection of supply wiring from bottom, rear or end, as well as multiple wiring of adjacent heaters from one entry point
    • Thermal limit switch with linear type (full length) sensing bulb provides constant protection against overheating from any cause
    • Switch will automatically reset when normal operating temperatures are restored
    • Discharge air openings in top grille are punched slots which are pencil-proof for safety
    Specification
      • DIMENSIONS | (DBA) 6″ H x 3-5/8″D (Length varies)
      • DIMENSIONS | (SHA) 7″ H x 5-5/8″D (Length varies)
      • COLORS | White, Beige, Aluminum, Bronze, Black, Charcoal Gray, Custom Colors & Anodizing
    Technical specification
    • Unique ref.qmark-Architectural-Sill-Height-Convector-DBA-SHA-Series
    • Product familyConvectors
    • Product groupQMark
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters

    Region availability

    North America
    United States