Publish your products
MAC Encore Wash WRM HIGH QUALITY WARM LIGHT SOFT EDGE MOVING HEAD
MAC Encore Wash WRM HIGH QUALITY WARM LIGHT SOFT EDGE MOVING HEAD
MAC Encore Wash WRM HIGH QUALITY WARM LIGHT SOFT EDGE MOVING HEAD
MAC Encore Wash WRM HIGH QUALITY WARM LIGHT SOFT EDGE MOVING HEAD
MAC Encore Wash WRM HIGH QUALITY WARM LIGHT SOFT EDGE MOVING HEAD
MAC Encore Wash WRM HIGH QUALITY WARM LIGHT SOFT EDGE MOVING HEAD
    Martin

    MAC Encore Wash WRM HIGH QUALITY WARM LIGHT SOFT EDGE MOVING HEAD

    Designed to produce rich color and premium white light in a wide variety of applications where light quality is critical, the MAC Encore™ Wash WRM is a perfect, LED-based, replacement for the much-loved, discontinued MAC TW1. The feature-packed soft edge moving head offers unparalleled 3000 K warm tungsten emulation that truly challenges the output quality of a real incandescent light source, and doubles as a modern replacement for generic fixtures like tungsten based Fresnel fixtures, with the additional benefit of color mixing and movement. 

    • Unparalleled 3000 K warm white light quality
    • Super silent cooling and effects operation
    • Best-in-class size/weight/performance ratio
    Specification
    • FEATURES

      • Pure white LED engine with 3000 K CCT.
      • No color temperature variation during zoom and dimming.
      • Flicker-free operation—LED driver frequency suitable for all camera applications.
      • Whisper-silent—Combines convection and forced air cooling with user-selectable output vs. sound level control.
      • Fully electronic dimmer/shutter control with various dimming curves and tungsten red-shift emulation.
      • Vibrant CMY color mixing with a superior palette of colors ranging from rich, saturated primary colors to light and smooth pastel shades.
      • Variable CTB—tungsten to daylight CCT control and expansion of the CMY palette that stays true to the black body curve.
      • Color wheel—6 interchangeable dichroic filters + open.
      • Fresnel lens: 1:4 zoom—precise, silent and fast zoom.
      • PC lens (optional): 1:5 zoom—precise, silent and fast zoom.
      • Internal barndoor system with two shutter blades and iris. Shutter blades can overlap for full blackout and the entire system rotates +/- 100°. Repeats cues with great precision.
      • Precise and tight iris with adjustable dynamic effects.
      • Animotion™ FX System—Internal dimming effect macros for stunning 3D mid-air and projection effects.
      • Super precise and silent pan/tilt movement and positioning due to 3-phase stepper motor technology and absolute position monitoring.
      • Compact size—L: 452 x W: 480 x H: 745 mm / L: 17.8 x W: 18.9 x H: 29.3 in.
      • Low weight—28.5 kg/62.9 lbs
      • Foam rubber (SIP) flight case insert for secure shipment. 

      SPECIFICATIONS

      PHYSICAL

      Length: 452 mm (17.8 in.)Width: 480 mm (18.9 in.) across yokeHeight:

      755 mm (29.8 in.) maximum
      745 mm (29.4 in.) head straight up

      Weight: 28.5 kg (62.9 lb.)Minimum center-to-center distance in side-by-side installation: 730 mm (28.8 in.)

      DYNAMIC EFFECTS

      Pre-programmed effects: Two ranges of FX, independent or synchronized/combinedColor mixing: CMY, independently variable 0 - 100%Color wheel: 6 x interchangeable dichroic filters + open, indexing, continuous rotation, random colorIris: Variable 0 - 100%Barn doors: Internal, two blades with individually controllable insertion, +/- 100° module rotationDimmer/shutter: 0 - 100% continuous dimming, regular and random strobe and pulse effects, instant open and blackoutColor temperature control: Variable 3000 - 7000 KDimming options: Choice of four dimming curvesZoom: MotorizedPan: 540°Tilt: 268°Position correction system: Absolute position monitoringFocus: Range varies with zoom angle, from approx. 2 m (6.6 ft.) / 6 m (19.7 ft.) to infinity

      CONTROL AND PROGRAMMING

      DMX channels: 24DMX compliance: USITT DMX512-ARDM compliance: ANSI/ESTA E1.2016-bit control: Dimming, pan and tiltMovement control options: Tracking and vectorSetting and addressing: Control panel with backlit graphic display and jog wheel or via DMXFixture Identification: User-settable ID numberTransceiver: Opto-isolated RS-485Fixture software update: USB memory device or over DMX link

      OPTICS

      Light source: 468 W custom Martin LED engineMinimum LED lifetime: 50,000 hours (to >80% luminous output)*Zoom range with Fresnel lens (standard): 14° - 60° one-tenth peak (1:4)Zoom range with PC lens (optional): 11° - 58° one-tenth peak (1:5)*Figure obtained under manufacturer's test conditionsPHOTOMETRIC DATALight engine luminous output: ≥ 31,500 lumensFixture luminous output with Fresnel lens (standard): 8,500 lumensFixture luminous output with PC lens (optional): 9,500 lumensCRI (Color Rendering Index) : >90CQS (Color Quality Scale): >90TM-30 Rf (IES TM-30-15 Fidelity Index): >90TM-30 Rg (IES TM-30-15 Gamut Index): >98TLCI (Television Lighting Consistency Index): >90CCT: 3000 K (+/- 250 K)

      * All Photometric Data measured in steady state (30 minutes warm-up time) at 25°C ambient.

      CONSTRUCTION

      Housing: High-impact flame-retardant thermoplasticColor: BlackProtection rating: IP20INSTALLATIONMounting points: 4 pairs of 1/4-turn locksLocation: Dry location only, must be fastened to surface or structureOrientation: AnyMinimum distance to combustible materials: 0.2 m (8 in.)Minimum distance to illuminated surfaces: 2.0 m (6.6 ft.)CONNECTIONSAC power input: Neutrik TRUE1 socket (accepts Neutrik TRUE1 NAC3FX-W connector)DMX and RDM data in/out: 5-pin locking XLR

      ELECTRICAL

      AC power: 120-240 V AC nominal, 50/60 Hz
      Power supply unit: Auto-ranging electronic switch mode
      Typical half-cycle RMS inrush current at 230 V, 50 Hz: 10.3 A
      Power Factor: 0.99 @ 120 V / 208 V , 0.98 @ 230 V / 240 V
      Typical current draw: 5.0 A @ 120 V , 2.9 A @ 208 V , 2.6 A @ 230 V , 2.2 A @ 240 V *
      Power Consumption
      Typical: 596 W *
      Idle: 64 W *
      * Measurements made at nominal voltage. Allow for a deviation of +/- 10%.
      Typical: full output white, no effects moving, regulated fan speed.
      Idle: no output, no effects moving, regulated fan speed.

      THERMAL

      Cooling: Combined convection and forced air (temperature-regulated, low noise, user-definable levels)Total heat dissipation (calculated, +/- 10%): 2000 BTU/hr.Maximum surface temperature, steady state, at 40° C ambient: 75° C (167° F)Maximum ambient temperature (Ta max.): 40° C (104° F)Minimum ambient temperature (Ta min.): 5° C (41° F)ENVIRONMENTALRoHS: CompliantREACH: CompliantWEEE: CompliantProposition 65: CompliantEfficacy (max output): 16 lm/wLWR*: 333 lm/kg (151 lm/lb)

      LWR = Lumen-to-Weight Ratio

      APPROVALS

      EU safety: EN 60598-2-17, EN 62471, EN62493EU EMC: EN 55015, EN 55032, EN 55103-2, EN 61000-3-2, EN 61000-3-3, EN 61547US safety: UL 1573US EMC: FCC Part 15 Class ACanadian safety: CSA C22.2 No. E598-2-17Canadian EMC: ICES-003 Class AAustralia/NZ: RCMINCLUDED ITEMSTwo omega brackets with 1/4 turn fasteners for rigging clamp attachmentRELATED ITEMSMartin Companion Cable: P/N 91616091Martin Companion Software Suite (including firmware uploader): Free download from www.martin.com

      ACCESSORIES

      Gelframe MAC Encore: P/N 91001000Set of Followspot Handles MAC Encore: P/N 91001001HUPC Lens Assy MAC Encore Wash: P/N 91616110HUSIP Packaging MAC Encore Family: P/N 91616115HUCables and connectors: Power Input Cable, H07RN-F, 2.5 mm2, bare ends to Neutrik TRUE1 NAC3FX-W (female), 1.5 m (4.9 ft.): P/N 91611797 Power Input Cable, H07RN-F, 2.5 mm2, bare ends to Neutrik TRUE1 NAC3FX-W (female), 5 m (16.4 ft.): P/N 91611786 Power Input Cable, SJOOW, 12 AWG, bare ends to TRUE1 NAC3FX-W (female), 1.5 m (4.9 ft.): P/N 91610173 Power Input Cable, SJOOW, 12 AWG, bare ends to TRUE1 NAC3FX-W (female), 5 m (16.4 ft.): P/N 91610174 Cable Connector, Neutrik PowerCON TRUE1 NAC3FX-W (female): P/N 91611789*Please order SIP variant fixtures to obtain the required SIP foam flightcase insertsInstallation hardware: G-clamp (suspension with fixture hanging vertically downwards only): P/N 91602003 Quick Trigger Clamp (suspension with fixture hanging vertically downwards only): P/N 91602007 Half-coupler Clamp: P/N 91602005 Safety Cable, SWL 60 kg, BGV C1 / DGUV 17, black: P/N 91604006 Safety Cable, SWL 60 kg, BGV C1 / DGUV 17, silver: P/N 91604007Flightcase: Two-unit Flightcase for MAC Encore™*: P/N 91515048

      ORDERING INFORMATION

      MAC Encore™ Wash WRM EPS (in cardboard box, polystyrene packaging): P/N 90234025MAC Encore™ Wash WRM SIP (in cardboard box with SIP foam flightcase insert): P/N 90234030MAC Encore™ Wash WRM, white finish, EPS (in cardboard box, polystyrene packaging): P/N 90234035HU

    Technical specification
    • Unique ref.mac-encore-wash-wrm-high-quality-warm-light-soft-edge-moving-head
    • Product familyAutomated Lights
    • Product groupLED
    • TypeObject (single object)
    • Date of publishing2024-04-25
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Theatrical lighting
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe