Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
mastertec/products/07b6b6b0-88e4-4a8e-a7bf-b611c70123a4
Home
Categories
Construction
Penetration systems
MHC Multi-Utility Triple
Available in United States
MASTERTEC
Follow
MHC Multi-Utility Triple
Service duct sets for electrical, water and communication connections
Tested according to DVGW VP 601 (chapter 4.5)
For buildings without basement
For inserting multiple media lines
available
in Revit 2022-2027 and as IFC
Download
Specification
Specification
triple-compartment service ducts
for media lines from 4 to 40 mm
sets include cable conduits of the appropriate length
versions:
Art.-No. 080038: incl. 3 m cable conduit Ø 75 mm (external)
Art.-No. 080039: incl. 6 m cable conduit Ø 75 mm (external)
Art.-No. 070040: incl. 10 m cable conduit Ø 75 mm (external)
Art.-No. 070015: incl. 15 m cable conduit Ø 75 mm (external)
Technical specification
Technical specification
Unique ref.
mhc-mehrsparte-3-fach
Date of publishing
2026-03-06
Edition number
1
Links
Links
Product url
https://www.mastertec.eu/en/products/pressure-water-tight-service-ducts/mhc-house-lead-ins/mhc-multiple-house-lead-ins
Installation instructions
https://www.mastertec.eu/en/p/pdf/00080040/buildingmanual
Classification
Classification
BIMobject Category
Construction - Penetration systems
Similar products
MASTERTEC
WELLO | Active Wall Sleeve
Download
MASTERTEC
RONDO Base | Sealing Collars
Download
MASTERTEC
MHC Solo spacer
Download
MASTERTEC
MASTER-RING | Supersoft | Gasket Insert
Download
MASTERTEC
Master-Home-Funnel (MHF) | Connection Funnel | Ø 110 mm
Download
MASTERTEC
Foil flange Solo
Download