Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
mastertec/products/8105af1c-fd89-4951-a9e5-d1015965f5d9
Home
Categories
Construction
Penetration systems
MHC Multi-Utility Quadruple
Available in United States
MASTERTEC
Follow
MHC Multi-Utility Quadruple
Service duct sets for electrical, water and communication connections
Tested according to DVGW VP 601 (chapter 4.5)
For buildings without basement
For inserting multiple media lines
available in Revit 2022-2027 and as IFC
Download
Specification
Specification
four-compartment service ducts
for media lines from 4 to 40 mm
sets include cable conduits of the appropriate length
versions:
Art.-No. 080041: incl. 3 m cable conduit Ø 75 mm (external)
Art.-No. 080042: incl. 6 m cable conduit Ø 75 mm (external)
Art.-No. 070043: incl. 10 m cable conduit Ø 75 mm (external)
Art.-No. 070016: incl. 15 m cable conduit Ø 75 mm (external)
Technical specification
Technical specification
Unique ref.
mhc-mehrsparte-4-fach
Date of publishing
2026-03-06
Edition number
1
Links
Links
Product url
https://www.mastertec.eu/en/products/pressure-water-tight-service-ducts/mhc-house-lead-ins/mhc-multiple-house-lead-ins
Installation instructions
https://www.mastertec.eu/en/p/pdf/00080043/buildingmanual
Classification
Classification
BIMobject Category
Construction - Penetration systems
Similar products
MASTERTEC
WELLO | Active Wall Sleeve
Download
MASTERTEC
RONDO Base | Sealing Collars
Download
MASTERTEC
MHC Solo spacer
Download
MASTERTEC
MASTER-RING | Supersoft | Gasket Insert
Download
MASTERTEC
KG 2000 Sewage Ground Drain | Novo | FFL
Download
MASTERTEC
Master-Home-Funnel (MHF) | Connection Funnel | Ø 110 mm
Download