Publish your products
MKD Cable Bushing | Single
MASTERTEC

MKD Cable Bushing | Single

Stay flexible with the MKD 150 cable bushing. The MKD 150 cable bushing is manufactured in the corresponding wall thickness and consists of 2 seal fittings, a factory-installed high-pressure waterstop and a closure plug which is pressure-tight up to 2,5 bar. The bayonet connections are compatible with all standard systems.

available in Revit 2023-2027 and as IFC

Specification
  • material:

    green: TPE | black: ABS

    area of application:

    for wall thicknesses 180-400 mm

    versions (Ø inner diameter / length)

    • Art.-No. 162460: Ø 150 mm / 180 mm
    • Art.-No. 162465: Ø 150 mm / 200 mm
    • Art.-No. 162470: Ø 150 mm / 240 mm
    • Art.-No. 162475: Ø 150 mm / 250 mm
    • Art.-No. 162480: Ø 150 mm / 300 mm
    • Art.-No. 162485: Ø 150 mm / 350 mm
    • Art.-No. 162490: Ø 150 mm / 365 mm
    • Art.-No. 162495: Ø 150 mm / 400 mm


Technical specification
  • Unique ref.mkd-einfach
  • Date of publishing2025-11-20
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Penetration systems
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit