Publish your products
RONDO MINI | Sealing Collars for Distance Tubes
RONDO MINI | Sealing Collars for Distance Tubes
RONDO MINI | Sealing Collars for Distance Tubes
RONDO MINI | Sealing Collars for Distance Tubes
RONDO MINI | Sealing Collars for Distance Tubes
RONDO MINI | Sealing Collars for Distance Tubes
RONDO MINI | Sealing Collars for Distance Tubes
    MASTERTEC

    RONDO MINI | Sealing Collars for Distance Tubes

    Sealing collars for waterproofing of plastic or fibre cement distance tubes

    available in Revit 2022-2027 and as IFC

    Specification
    • material:

      TPE

      area of application:

      for outer diameters between 25 up to 42 mm

      overall length:

      27 mm

      versions:

      • Art.-No. 090870: RONDO MINI 26, suitable for 25 - 27 mm
        for distance tubes 22/26 mm
      • Art.-No. 090873: RONDO MINI 40, suitable for 38 - 42 mm
        for distance tubes 22/40 mm
    Technical specification
    • Unique ref.rondo-mini
    • TypeBuilding Material
    • Date of publishing2025-11-20
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Penetration systems