Publish your products
UniCut | Pipe Bushing | KG 2000
MASTERTEC

UniCut | Pipe Bushing | KG 2000

Wall penetration with Novo water barrier and filler flange for connection to external waterproofing. KG 2000 sewage pipe cut to wall thickness

available in Revit 2022-2027 and as IFC

Specification
  • material:

    flange: ABS

    diameter:

    100 mm

    available lengths:

    200-400 mm

    versions (Ø diameter / length ):

    • Art.-No. 081530: Ø 110 mm / 200 mm
    • Art.-No. 081531: Ø 110 mm / 240 mm
    • Art.-No. 081532: Ø 110 mm / 250 mm
    • Art.-No. 081533: Ø 110 mm / 300 mm
    • Art.-No. 081534: Ø 110 mm / 350 mm
    • Art.-No. 081535: Ø 110 mm / 365 mm
    • Art.-No. 081536: Ø 110 mm / 400 mm
Technical specification
  • Unique ref.unicut-rdf-kg-2000
  • Date of publishing2025-11-20
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Penetration systems