Publish your products
Closure plug
Closure plug
Closure plug
Closure plug
    MASTERTEC

    Closure plug

    Closure plug + installation aid for wall sleeves

    available in Revit 2022-2027 and as IFC

    Specification
    • Material: Plastic

      Ø 50-400 mm

      versions:

      • Art.-No. 090403: diameter 50mm
      • Art.-No. 090401: diameter 80mm
      • Art.-No. 090400: diameter 100mm
      • Art.-No. 090402: diameter 125mm
      • Art.-No. 090404: diameter 150mm
      • Art.-No. 090406: diameter 200mm
      • Art.-No. 090408: diameter 250mm
      • Art.-No. 090410: diameter 300mm
      • Art.-No. 090412: diameter 350mm
      • Art.-No. 090414: diameter 400mm
    Technical specification
    • Unique ref.verschlussdeckel
    • Date of publishing2025-11-24
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Penetration systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit