Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
meca-sonic/products/7011b533-f4a3-48c3-ac7d-6e0bb27c1d32
Home
Categories
Furniture
Shelving & Storage
SONIC Cabinet Top MSS 26"
Unavailable in United States
Sonic Equipment BV
Follow
SONIC Cabinet Top MSS 26"
Cupboard with gas spring Front centralized lock Powder coating RAL grey: 9006 RAL black: 9004
Download
Technical specification
Technical specification
Unique ref.
47276
Product family
förvaringssystem
Product group
MSS
Type
Object (single object)
Date of publishing
2015-05-12
Edition number
1
Height (mm)
400
Width (mm)
674
Depth (mm)
300
Links
Links
Product url
http://catalog.meca.se/ProductSheet.aspx?Article_ID=2549714&CarReference_ID=-1&CategoryType_ID=0
Instruction video
https://www.youtube.com/watch?v=L3uxGN7OD1Y
Related
Related
Material main
Steel
Material secondary
Steel
Designed in
Netherlands
Manufactured in
Taiwan
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Region availability
Europe
Denmark
Norway
Sweden
Similar products
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
Southwest Solutions Group
Dresser Residential Furniture
4.5
(
13
)
Download
Southwest Solutions Group
Nightstand Residential Furniture
4.8
(
14
)
Download
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
Ethnicraft
Kabuki TV cupboard - oak - 2 drawers 200x45x48 cm
Download