Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
meca-sonic/products/7174b5d0-71f7-420c-99d1-ea20c245b6fb
Home
Categories
Furniture
Shelving & Storage
SONIC MSS 34" Full high hanger board
Unavailable in United States
Sonic Equipment BV
Follow
SONIC MSS 34" Full high hanger board
SONIC MSS 34" Full high hanger board
Download
Technical specification
Technical specification
Unique ref.
47380
Product family
Modular Cabinets
Product group
Back Panels and accessories
Type
Object (single object)
Date of publishing
2015-05-12
Edition number
1
Height (mm)
998
Width (mm)
845
Depth (mm)
8
Links
Links
Product url
http://www.sonic-equipment.com/en/product/storage-systems-empty/mss/47380/mss-34inch-full-high-hanger-board-845x998
Instruction video
https://www.youtube.com/watch?v=L3uxGN7OD1Y
Related
Related
Material main
Stainless steel
Material secondary
Stainless steel
Designed in
Netherlands
Manufactured in
Taiwan
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furnishing Element
UNSPSC name
Cabinets
UNSPSC code
30161801
Region availability
Europe
Denmark
Norway
Sweden
Similar products
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
Southwest Solutions Group
Nightstand Residential Furniture
4.8
(
14
)
Download
Southwest Solutions Group
Dresser Residential Furniture
4.5
(
13
)
Download
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
Ethnicraft
Kabuki TV cupboard - oak - 2 drawers 200x45x48 cm
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download