Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
meca-sonic/products/78cf34c6-e702-46c3-91bb-9bca9a3749c8
Home
Categories
Furniture
Tables
SONIC Table top XL MSS Steel 52"
Unavailable in United States
Sonic Equipment BV
Follow
SONIC Table top XL MSS Steel 52"
Tabletop in stainless steel. Made for MSS.
Download
Technical specification
Technical specification
Unique ref.
47383
Product family
förvaringssystem
Product group
MSS
Type
Object (single object)
Date of publishing
2015-05-12
Edition number
2
Height (mm)
38
Width (mm)
1348
Depth (mm)
500
Links
Links
Product url
http://www.sonic-equipment.com/se/product/forvaringssystem-tom/mss/47447/bAnkskiva-xl-mss-stAl-1348-x-570-x-38-mm
Instruction video
https://www.youtube.com/watch?v=L3uxGN7OD1Y
Related
Related
Material main
Stainless steel
Material secondary
Stainless steel
Designed in
Netherlands
Manufactured in
Taiwan
Classification
Classification
BIMobject Category
Furniture - Tables
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Region availability
Europe
Denmark
Norway
Sweden
Similar products
Ethnicraft
Grooves coffee table - varnished teak - off black - rectangular - 170x120x34 cm
4.7
(
7
)
Download
Ethnicraft
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
Download
Ethnicraft
Boomerang coffee table - varnished teak - brown - pebble shape - 90x61x29 cm
Download
Ethnicraft
Slice coffee table - varnished Minerals - Ray Whisky - oval - 105x94x33 cm
Download
BRDR. Krüger
ARV Dining Table - 90x180cm - Flat pack
4.9
(
7
)
Download
Fritz Hansen
Analog™ Table JH83
4.7
(
18
)
Download