Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
meca-sonic/products/bb0896f4-8723-4d9c-bf79-2bccad18ca81
Home
Categories
Furniture
Tables
WB 41" work bench black
Unavailable in United States
Sonic Equipment BV
Follow
WB 41" work bench black
Sturdy steel sheet and square tube construction, welded Powder coating RAL black: 9004
Download
Technical specification
Technical specification
Unique ref.
47483
Product family
förvaringssystem
Product group
WB
Type
Object (single object)
Date of publishing
2015-05-12
Edition number
1
Height (mm)
1010
Width (mm)
1330
Depth (mm)
760
Links
Links
Product url
http://www.sonic-equipment.com/en/product/storage-systems-empty/work-bench/47483/wb-41inch-work-bench-black
Instruction video
https://www.youtube.com/watch?v=L3uxGN7OD1Y
Related
Related
Material main
Steel
Material secondary
Steel
Designed in
Netherlands
Manufactured in
Taiwan
Classification
Classification
BIMobject Category
Furniture - Tables
Region availability
Europe
Denmark
Norway
Sweden
Similar products
Ethnicraft
Grooves coffee table - varnished teak - off black - rectangular - 170x120x34 cm
4.7
(
7
)
Download
Ethnicraft
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
Download
Ethnicraft
Boomerang coffee table - varnished teak - brown - pebble shape - 90x61x29 cm
Download
Ethnicraft
Slice coffee table - varnished Minerals - Ray Whisky - oval - 105x94x33 cm
Download
BRDR. Krüger
ARV Dining Table - 90x180cm - Flat pack
4.9
(
7
)
Download
Fritz Hansen
Analog™ Table JH83
4.7
(
18
)
Download