Publish your products
P6460-THTD 6″ Wide, Stainless Steel Threshold Drain
MIFAB

P6460-THTD 6″ Wide, Stainless Steel Threshold Drain

MIFAB® Series P6460-THTD Threshold Trench Drain, 6″ wide, 11 gauge fabricated Type 304 stainless steel channels and Load Class “B” stainless steel non-slip Wedgewire grates with vandal proof lockdowns and bead blasted finish. Channels available in either 36″, 48″ 60″, 72″, 96″ or 108″ lengths. Center outlets are standard in 4” no hub connections and fabricated as part of the trench drain system. 6″ no hub outlet is available as an option.

Technical specification
  • Unique ref.p6460-thtd-6-wide-stainless-steel-threshold-drain
  • Product familyDrains
  • Product groupTrench Drains » All
  • TypeObject (single object)
  • Date of publishing2022-12-19
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit