Publish your products
T2400 24″ Wide, Presloped Fabricated Steel Trench Drain System
MIFAB

T2400 24″ Wide, Presloped Fabricated Steel Trench Drain System

MIFAB® T2400 Series 24” wide, 48” long, (or length as needed), pre-sloped (1.00% built in slope) or neutral trench drain. Body is manufactured from 14 gauge steel and finished with an acid resistant powder epoxy coating. Each body has anchor tabs to secure the body within the concrete pour. Slotted tabs are located on both sides of the body for #4 rebar tie down and leveling. Bodies have flanged ends to connect to each other with a neoprene rubber gasket in between. End and bottom outlets are available in 4”, 6”, 8”, 12” or 18” no hub outlet connections and are fabricated as part of the trench drain system. Grates are bolted to brackets within the body. Class C grates are available with grate lockdown hardware (see page 38). Catch basins are also available.

Technical specification
  • Unique ref.T2400
  • Product familyDrains
  • Product groupTrench Drains » All
  • TypeObject (single object)
  • Date of publishing2021-05-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit