Publish your products
Redstone Series Fireplace
Redstone Series Fireplace
Redstone Series Fireplace
Redstone Series Fireplace

    Redstone Series Fireplace

    Built-In Flush Mount Conventional Electric Fireplace

    The Redstone series features our Hybrid-FX flame technology maximizing the flame height in an enlarged vertical viewing area. It easily installs in a rough frame wall or a finished opening. Also available as an insert to convert your old wood burning fireplace into a lively, stunning statement piece.

    Features

    • Sizes: 26", 30", 36", 42", 54"
    • 10-12" deep firebox
    • Insert or built-in
    • 5,000 BTU variable heater with thermostat
    • 10 different flame and ember bed colors
    • Fully functional remote control included
    • Media included: LED-lit driftwood logs and clear acrylic stone
    • Finish trim kits included
    Specification
    • Model  Redstone
        26"
        Redstone
        30"
        Redstone
        36"
        Redstone
        42"
        Redstone 
         54"
      Unit
      Width
      (5/8" trim)

        24"

        29-1/4"  33-3/4"  39-3/4"  52"
      Unit
      Depth

      (5/8" trim)
        18-7/8"  18-7/8"  24"  27"  33"
      Unit
      Depth
      (5/8" trim)
        9-7/8"  9-7/8"  9-7/8"  9-7/8"  12"
      Unit
      Width
      (1-5/8" trim)
        26"  31-1/4"  35-3/4"  41-3/4"  54"
      Unit
      Height
      (1-5/8" trim)
        20-7/8"  20-7/8"  26"  29"  35"
      Unit
      Depth
      (1-5/8" trim)
        9-7/8"  9-7/8"  9-7/8"  9-7/8"  12"
      Framing
      Width
        23"  28-1/4"  32-5/8"  38-3/4"  50-15/46"
      Framing
      Height
        18-3/4"  18-3/4"  23-7/8"  26-3/4"  32-3/4"
      Framing
      Depth
        10"  10"  10"  10"  12"
    Technical specification
    • Unique ref.redstone-series-fireplace
    • Product familyTraditional Electric Fireplace
    • Product groupLED Electric Fireplaces
    • TypeObject (single object)
    • Date of publishing2024-06-18
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryTempered glass
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodePr_70_60_36_74
    • Uniclass 2015 DescriptionRoom heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Region availability

    Oceania North America
    Australia
    Canada
    Mexico
    Puerto Rico
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit