Publish your products
Mora Cera Shower Kit
Mora Cera Shower Kit
Mora Cera Shower Kit
Mora Cera Shower Kit

    Mora Cera Shower Kit

    Shower kit with safety mixer, 160 c/c, and shower set. With diverter, soap dish and shower hose in metal. Safety mixer out of 4MS approved brass. Energy class A. Chrome. RSK 8344148 241700 150 c/c. Energy class A. Chrome. RSK 8344207 NRF 4290296 LVI 6360650 VVS 722703804 241700.DB Incl. s-connection (2x701001). Chrome. A bathroom is a place for relaxation, pleasure and recharging your batteries. So fill it with enjoyment. Save energy effortlessly, protect against fluctuations in water temperature, take an extra long shower with a clear conscience. Mora Cera puts quality time in your bathroom in countless ways.
    Specification
    • Mora Cera shower mixer MA No. 241000 Compensates for temperature and pressure fluctuations Temperature handle with safety stop at 38°C and 42°C With Eco-function Approved non-return valves, EN-Standard EN1717 Extra user-friendly grips, approved by the Rheumatism Association in Sweden Mora Cera shower S5 MA No. 130316 Shower hose in metal, PVC- and BPA-free With soap dish With adjustable wall brackets for usage of existing screw holes With Easy-Clean anti-limescale system Optional connection with/without air mixture Air mixture provides comfort flow at 6 l/min, max flow 10 l/min
    Technical specification
    • Unique ref.241300
    • Product familyShowers
    • Product groupMora Cera
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Width (mm)274
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit