Publish your products
MMIX II Shower Kit 40 c/c with connection down
MMIX II Shower Kit 40 c/c with connection down
MMIX II Shower Kit 40 c/c with connection down

    MMIX II Shower Kit 40 c/c with connection down

    The timeless style and energy-saving technology of the environmentally certified MMIX II collection enhance any bathroom interior. Based on energy-saving technology, it’s the perfect way to experience Mora’s sustainable water concept in an attractive, affordable package.

    The MMIX II shower kit features an updated design for its hand shower unit and an enhanced thermostat. Mora’s signature attention to detail and focus on quality mean this sleek chrome shower delivers on all fronts.

    Art.no 334020 RSK 8283420

    LEED compliant (6 l/min) - Art.no: 334020.LD RSK 8283439 

    Specification
      • Note! 40 c/c
      • With shower connection down
      • Pressure balanced thermostatic mixer
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717
    Technical specification
    • Unique ref.334020
    • Product familyShowers
    • Product groupMMIX II
    • TypeObject (single object)
    • Date of publishing2024-06-01
    • Edition number1
    • Height (mm)750
    • Width (mm)267
    Links
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)3.9
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit