Publish your products
Ready‑Link Commercial Boiler Rack System
Navien

Ready‑Link Commercial Boiler Rack System

Ready-Link® Commercial Boiler Rack System, Base and Add-on Racks.

This free standing rack system is modularly designed, with pipe support brackets for infield assembly and is approved for indoor installations.

To expand the initial base rack (Part Number: GFFM-KDIZUS-007) simply continue with add-on racks (Part Number: GFFM-KDIZUS-008), allowing up to 10 units on a free standing rack system.

Designed to work with NFB-C series units

Specification
    • Navien Ready-Link® Commercial Rack system can be used to mount single or multiple commercial boiler units that are connected to a cascade system
    • This accessory is compatible with the following Navien models: NFB-301C and NFB-399C Fire Tube Boiler
    •  Commercial rack systems with NFB-C Series commercial boilers are rated for INDOOR only.
    • Recommended for systems that are located in tight spacing or in areas without enough available wall spacing.
    • Designed to hold commercial boiler units as well as common water and gas piping
    • In-line setup only, up to 9 extension kits can be assembled to the base rack, for up to 10 units.
    • Weight: 116.5 lbs (53.0 kg) per BASE Kit, 70.0 lbs (32 kg) per ADD-ON Kit
    • Navien Part Number(s): GFFM-KDIZUS-007 (BASE for single ), GFFM-KDIZUS-008 (ADD-ON extension kit for 2+ units in-line )
    • Warranty 1 Year
Technical specification
  • Unique ref.Ready-Link-Commercial-Boiler-Rack
  • Product familyPlumbing, Rack, Manifold Systems
  • Product groupCommercial Boiler Rack Systems
  • TypeObject (single object)
  • Date of publishing2025-02-04
  • Edition number1
Related
  • Designed inSouth Korea
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryHVAC - Other

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States